PSJBXIW

Power Rated

Single gang two-piece snap together power source box. For use with Pan-Way® LDPH3, 5, 10, or LDS3, or 5 profile raceway. 5.02"L x 3.32"W x 1.31"H (127.6mm x 83.0mm x 33.3mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Power Source Box

Overall Length (In.)

5.02

Overall Length (mm)

127.6

Overall Width (In.)

5.05

Overall Height (In.)

1.31

Color

Off-White

Product Type

Power Rated

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364610

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3506

Resources

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Power-Rated-Surface-Mount-Outlet-Boxes--JBP1IW-

US English

Part Drawings

Single-Gang-Two-piece-Snap-Together-Power-Source-Box

US English

Part Drawings

Single Gang Two-piece Snap Together Power Source Box

US English

Installation-Instructions

Power-Source-Junction-Box

US English

Related Products