Single gang two-piece snap together power source box. For use with Pan-Way® LDPH3, 5, 10, or LDS3, or 5 profile raceway. 5.02"L x 3.32"W x 1.31"H (127.6mm x 83.0mm x 33.3mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.
Product Type | Junction Box |
Color | White |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Snap Power Source Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.31 |
Overall Height (mm) | 33.3 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.02 |
Overall Length (mm) | 127.6 |
Overall Width (In.) | 5.02 |
Overall Width (mm) | 127.6 |
Application | Single Gang Two-Piece Snap Together Power Source Box. |
UPC | 07498364611 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3514 |
Part Drawings | Part-Drawing-PDF - PSJBX-200 | English | |
Part Drawings | Part Drawing - DWG - PSJBX_35541-31 | English | |
Installation Documents | Power Source Junction Box Installation Instructions PN66 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |