CP106IWG

Screw-On 106 Duplex Faceplate

Screw-on single gang 106 duplex faceplate. Covers one NEMA standard 106 duplex electrical outlet or one standard 106 communication module frame.

Specifications

Application

Power Rated

Color

Off-White

Faceplate Size

Single Gang

Height (In.)

114.3

Height (mm)

114.3

Length (In.)

2.75

Length (mm)

69.8

Material

ABS

Module Type

106 Duplex

No. of Ports

2

Sub Brand

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498332503

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1655

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products