CP106WH-2G

Screw-On 106 Duplex Faceplate

Screw-on double gang 106 duplex faceplate. Covers two NEMA standard 106 duplex electrical outlets or two standard 106 communication module frames, White.

Specifications

Sub Brand

NA

Color

White

Faceplate Size

Double Gang

Material

ABS

Overall Height (In.)

114.3

Overall Height (mm)

114.3

Application

Power Rated

Length (In.)

4.5

Length (mm)

114.3

Module Type

106 Duplex

Number of Ports

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371624

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0163

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1630

Resources

Part Drawings

CLASSIC SERIES 106 DUPLEX FACEPLATE

US English

Installation-Instructions

Surface-Raceway-with-faceplates-and-junctions-boxes

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Classic Series 106 Duplex Faceplate - 00125-02

US English

Line Cards

Surface Raceway Line Card

US English

Related Products