Screw-on single gang rectangular faceplate. Covers one NEMA standard rectangular electrical outlet or one standard rectangular communication module frame, International Gray.
Product Type | GFCI Faceplate |
Color | International Gray |
Gang Opening Type | Single Gang |
Material | ABS |
Mount Method | Screw-On |
Standards Met | CSA Certified; RoHS Compliant |
Number of Ports | 1 |
Outlet Orientation | Flat |
Overall Height (In.) | 4.49 |
Overall Height (mm) | 114 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498371610 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CPG | English | |
Part Drawings | Part-Drawing-PDF - CPG-200 | English | |
Part Drawings | Part Drawing - DXF - CPG | English | |
Installation Documents | Pan-Way Surface Raceways and Junction Boxes Installation Instructions RW18D | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |