CPGIG-2G

Screw-On GFCI Faceplate

Screw-on double gang rectangular faceplate. Covers two NEMA standard rectangular electrical outlets or two standard rectangular communication module frames, International Gray.

Specifications

Color

International Gray

Faceplate Size

Double Gang

Material

ABS

Height (In.)

114.3

Height (mm)

114.3

Application

Power Rated

Length (In.)

4.5

Length (mm)

114.3

Module Type

GFCI Rectangular

No. of Ports

2

Sub Brand

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371613

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Related Products