CPNEI-2G

Blank Cover Faceplate

Screw-on double gang blank cover faceplate. Supplied with four mounting screws, Electric Ivory.

Specifications

Sub Brand

NA

Color

Electric Ivory

UL Listed

Yes

Faceplate Size

Double Gang

Material

ABS

Overall Height (In.)

114.3

Overall Height (mm)

114.3

CSA Certified

Yes

Application

Power Rated

Length (In.)

4.5

Length (mm)

114.3

Module Type

None

Number of Ports

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343889

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0162

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1624

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Screw-on Double Gang Blank Cover Faceplate

US English

Part Drawings

Screw-on-Double-Gang-Blank-Cover-Faceplate

US English

Related Products