CPNIG-2G

Blank Cover Faceplate

Screw-on double gang blank cover faceplate. Supplied with four mounting screws, International Gray.

Specifications

Sub Brand

NA

Color

International Gray

Faceplate Size

Double Gang

Material

ABS

Overall Height (In.)

114.3

Overall Height (mm)

114.3

CSA Certified

Yes

Application

Power Rated

Length (In.)

4.5

Length (mm)

114.3

Module Type

None

Number of Ports

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343892

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Screw-on Double Gang Blank Cover Faceplate

US English

Part Drawings

Screw-on-Double-Gang-Blank-Cover-Faceplate

US English

Related Products