CPNWH-2G

Blank Cover Faceplate

Screw-on double gang blank cover faceplate. Supplied with four mounting screws..

Specifications

Color

White

Faceplate Size

Double Gang

Material

ABS

Height (In.)

114.3

Height (mm)

114.3

CSA Certified

Yes

Application

Power Rated

Length (In.)

4.5

Length (mm)

114.3

Module Type

None

No. of Ports

0

Sub Brand

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343895

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1650

Resources

Part Drawings

Screw-on Double Gang Blank Cover Faceplate

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Screw-on-Double-Gang-Blank-Cover-Faceplate

US English

Related Products