Covers one NEMA standard 106 duplex electrical receptacle and accepts PANDUIT® Mini-Com® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section.
Product Type | Duplex Faceplate |
Color | Electric Ivory |
Gang Opening Type | Double Gang |
Material | PVC |
Mount Method | Screw-On |
Standards Met | CSA 22.2 No.62-93; UL5A Listed; RoHS Compliant |
Number of Ports | 2 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498372253 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part-Drawing-PDF - FP2DC-200 | English | |
Part Drawings | Part Drawing - DWG - FP2DC_36282-06 | English | |
Installation Documents | Two Gang Shallow Junction Box / 2 Gang Faceplates Installation Instructions RW09E | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |