FP2DCWH

109 Duplex/Panduit Mini-Com Inserts Faceplate

Covers one NEMA standard 106 duplex electrical receptacle and accepts PANDUITĀ® Mini-ComĀ® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section, White.

Specifications

Color

White

Faceplate Size

Double Gang

No. of Module Spaces

2

Application

Power-rated

Material

PVC

Height (mm)

114.3

CE Compliant

No

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

4.50

Length (In.)

4.50

Length (mm)

114.3

Width (In.)

0.22

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498372256

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation-Instructions

Two-Gang-Shallow-Junction-Box-/-2-Gang-Faceplates

US English

Part Drawings

Classic Series Faceplates for Power & Communication Applications

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic-Series-Faceplates-for-Power-&-Communication-Applications

US English

Related Products