obsolete

NK4HSRFIG

Snap-On Netkey Faceplate

NetKey Snap-on horizontal sloped faceplate for Surface Raceway, accepts four keystone modules. International Gray.

Specifications

Material

ABS

Module Type

NetKey

Sub Brand

Keystone

Overall Height (In.)

69.8

Overall Height (mm)

69.8

Number of Ports

4

Color

International Gray

Faceplate Size

Single Gang

CE Compliant

No

Application

Low Voltage

Length (In.)

4.50

Length (mm)

114.3

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386088

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1663

Resources

Line Cards

NetKey Cabling System

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products