Snap-on 4-position sloped vertical faceplate accepts any Panduit® NetKey® Module. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, White.
Product Type | Faceplate |
Color | White |
Gang Opening Type | Single Gang |
Material | PVC |
Standards Met | PoE, PoE+, and PoE++; Meets ANSI/TIA 568-C.2 and ISO 11801; CSA 22.2 No.62-93; UL Listed; RoHS Compliant |
Number of Ports | 4 |
Outlet Orientation | Sloped |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Application | (1) Accept All Netkey Modules; (2) Available in a Variety of Port Densities; (3) Optional Labels for Easy Port Identification |
UPC | 07498386093 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0170 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1700 |
Part Drawings | NK4VSFR.pdf | English | |
Part Drawings | Part-Drawing-PDF - NK4VSRF-200 | English |