T702CPAW

Power Rated Fittings

Combination two-piece power and communication bracket. Power bracket accepts two-gang 80mm faceplates with outlet mounting hole widths of 60.3mm. Communication brackets accepts Panduit TG80FH4 snap-on faceplates.

Specifications

Color

Arctic White

CE Compliant

Yes

CE Marking

Yes

Depth (mm)

159

Height (In.)

3.8

Height (mm)

96

Length (In.)

6.30

Length (mm)

159.0

Width (In.)

0.3

Width (mm)

9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378471

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products