T70B1AW

Vertical Mini-Com Insert Faceplate

Snap-on vertical communication faceplate. Holds one 1/2-size PANDUITĀ® Mini-ComĀ® Insert and two modules. No additional mounting hardware required, Arctic White.

Specifications

Color

Arctic White

Faceplate Size

Single Gang

No. of Module Inserts

1

No. of Module Spaces

2

Application

Low Voltage

Material

PVC

Width (In.)

0.22

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Depth (mm)

5.7

Height (In.)

4.50

Height (mm)

114.3

Length (In.)

2.75

Length (mm)

69.8

Width (mm)

5.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498373571

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic-Series-Snap-on-Vertical-Communication-Faceplate---One-insert

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products