T70B1WH

Vertical Mini-Com Insert Faceplate

Snap-on vertical communication faceplate. Holds one 1/2-size PANDUITĀ® Mini-ComĀ® Insert and two modules. No additional mounting hardware required, White.

Specifications

Color

White

Faceplate Size

Single Gang

No. of Module Inserts

1

No. of Module Spaces

2

Application

Low Voltage

Material

PVC

Width (In.)

0.22

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

4.50

Height (mm)

114.3

Length (In.)

2.75

Length (mm)

69.8

Width (mm)

5.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372498

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

Snap-On-Bezels-and-Faceplates-Application

US English

Part Drawings

Classic-Series-Snap-on-Vertical-Communication-Faceplate---One-insert

US English

Part Drawings

Classic Series Snap-on Vertical Communication Faceplate

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products