T70BH1AW

Horizontal Mini-Com Insert Faceplate

Snap-on horizontal communication faceplate. Accepts one 1/2-size PANDUITĀ® Mini-ComĀ® Insert and two modules. No additional mounting hardware required, Arctic White.

Specifications

Color

Arctic White

Faceplate Size

Single Gang

No. of Module Inserts

1

No. of Module Spaces

2

Application

Low Voltage

Material

PVC

Height (In.)

2.75

Height (mm)

69.8

Width (In.)

0.22

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Depth (mm)

5.7

Length (In.)

4.50

Length (mm)

114.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373569

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products