T70BH2WH

Snap-On Insert Faceplate

Snap-on horizontal communication faceplate. Accepts two 1/2-size Inserts (2 modules each). White.

Specifications

Color

White

Faceplate Size

Single Gang

Application

Low Voltage

Material

PVC

CE Compliant

Yes

Height (In.)

69.8

Height (mm)

69.8

Length (In.)

4.50

Length (mm)

114.3

Module Type

Insert

No. of Ports

4

Part Features

NA

Sub Brand

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372487

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0168

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1679

Resources

Line Cards

Surface Raceway Line Card

US English

Line Cards

Outlets Offering for EMEA

UK English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Installation-Instructions

Snap-On-Bezels-and-Faceplates-Application

US English

Part Drawings

Classic-Series-Snap-on-Horizontal-Communication-Faceplate---Two-inserts

US English

Part Drawings

Classic Series Snap-on Horizontal Communication Faceplates

US English

Related Products