T70BL1AW

Snap-On Insert Faceplate

Single gang snap-on electrical-communication faceplate accepts one (1) 45 x 45mm French power outlet modules or two (2) half size modules

Specifications

Material

PVC

Overall Height (In.)

69.8

Overall Height (mm)

69.8

Color

Arctic White

Application

Low Voltage

CE Compliant

Yes

CE Marking

Yes

Faceplate Size

Single Gang

Length (In.)

4.50

Length (mm)

114.3

Module Type

Insert

Number of Ports

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

NA

Packaging Details

UPC

07498377129

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1733

Resources

Part Drawings

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products