T70BL1IW

Pan-Way Electrical Outlets

Single gang snap-on electrical-communication faceplate accepts one (1) 45 x 45mm French power outlet modules or two (2) half size modules

Specifications

Color

Off White

CE Compliant

Yes

Height (In.)

2.75

Height (mm)

69.8

Length (mm)

114.3

Width (In.)

0.22

Width (mm)

5.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498377130

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products