T70BL2AW

Snap-On Insert Faceplate

Single gang snap-on electrical-communication faceplate accepts two (2) 45 x 45mm French power outlet modules or four (4) half size modules

Specifications

Material

PVC

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Height (In.)

69.8

Overall Height (mm)

69.8

Color

Arctic White

Internal Area (in²)

NA

Internal Area (mm²)

NA

Application

Low Voltage

CE Compliant

Yes

CE Marking

Yes

Faceplate Size

Single Gang

Length (In.)

4.50

Length (mm)

114.3

Module Type

Insert

Number of Ports

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

NA

Packaging Details

UPC

07498373751

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products