T70BL2IW

Pan-Way Electrical Outlets

Single gang snap-on electrical-communication faceplate accepts two (2) 45 x 45mm French power outlet modules or four (4) half size modules

Specifications

Color

Off White

CE Compliant

Yes

Height (In.)

2.75

Height (mm)

69.7

Length (mm)

114.2

Width (In.)

0.22

Width (mm)

5.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373754

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0170

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1697

Resources

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products