T70DFAW

Snap-On Insert Faceplate

Single gang snap-on electrical faceplate accepts one (1) 45 x 90 mm French dual power outlet module

Specifications

Material

PVC

Overall Height (In.)

114.3

Overall Height (mm)

114.3

Color

Arctic White

Application

Power Rated

CE Compliant

Yes

CE Marking

Yes

Faceplate Size

Single Gang

Length (In.)

2.75

Length (mm)

69.8

Module Type

Insert

Number of Ports

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

NA

Packaging Details

UPC

07498378321

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

US English

Related Products