The snap-on horizontal sloped communication faceplate is used with T-70 raceway. Accepts two Panduit® Mini-Com® Modules (not included). No additional mounting hardware required, Off-White.
Product Type | Faceplate |
Color | Off White |
Gang Opening Type | Single Gang |
Sub Brand | Mini-Com® |
Material | PVC |
Standards Met | UL5A Listed; CSA 22.2 No.62-93; RoHS Compliant |
Number of Ports | 2 |
Outlet Orientation | Sloped |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498378875 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part-Drawing-PDF - T70FH2-200 | English | |
Part Drawings | Part Drawing - DWG - T70FH2_37245-08 | English | |
Installation Documents | Pan-Way™ Snap-On Faceplates with Communication Modules Installation Instructions RW82C | English | |
Installation Documents | Pan-Way® Mini-Com Sloped Snap-On Faceplates Installation Instructions RW71E | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |