T70FV4WH

Vertical Sloped Mini-Com Module Faceplate

Snap-on vertical sloped communication faceplate. Accepts four PanduitĀ® Mini-ComĀ® Modules (not included). No additional mounting hardware required, White.

Specifications

Color

White

Faceplate Size

Single Gang

No. of Module Spaces

4

Application

Low Voltage

Material

PVC

Height (In.)

4.5

Height (mm)

114.3

CE Compliant

No

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Depth (mm)

20.3

Length (In.)

2.75

Length (mm)

69.8

No. of Module Inserts

4

Width (In.)

0.80

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498377776

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0172

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1717

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic-Series-Snap-on-Vert.-Sloped-Comm.-Faceplates---Four-Modules

US English

Part Drawings

Classic Series Snap-on Vertical Sloped Communication Faceplates

US English

Installation-Instructions

Snap-On-Faceplates-with-Communication-Modules

US English

Installation-Instructions

Sloped-Snap-On-Faceplates-for-use-with-Surface-Raceway

US English

Related Products