T70KW4WH

Snap-On Netkey Faceplate

Snap-on 4-position flush mount faceplate accepts any Panduit® NetKey® Module and most other manufacturers' keystone modules. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, White.

Specifications

Sub Brand

Keystone

Color

White

Material

PVC

Overall Height (In.)

69.8

Overall Height (mm)

69.8

CSA Certified

Yes

UL Listed

Yes

Application

Low Voltage

Faceplate Size

Single Gang

Length (In.)

2.75

Length (mm)

69.8

Module Type

NetKey

Number of Ports

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391211

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Part Drawings

Snap-on-Flush-Universal-Keystone-Horizontal-Faceplates---Four-position

US English

Part Drawings

Snap-on Flush Universal Keystone Faceplates

US English

Line Cards

NetKey Cabling System

UK English

Related Products