T70L2IW

Snap-On Competitor Module Faceplate

Snap-on horizontal communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

Specifications

Sub Brand

SYSTIMAX

Color

Off-White

Material

PVC

Overall Height (In.)

69.8

Overall Height (mm)

69.8

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Application

Low Voltage

Faceplate Size

Single Gang

Length (In.)

2.75

Length (mm)

69.8

Module Type

Systimax

Number of Ports

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373823

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0167

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1673

Resources

Catalog Cut Sheets

Snap-On-Faceplates-for-SYSTIMAX*-Communication-Modules--T70L2IW-

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Horizontal Snap-on Faceplates for Avaya/Commscope

US English

Part Drawings

Horizontal-Snap-on-Faceplates-for-Avaya/Commscope---Two-position

US English

Installation-Instructions

Faceplates-for-use-with-Avaya-Communication-Modules

US English

Related Products