T70LV2IW

Snap-On Faceplates for SYSTIMAX Modules

Snap-on vertical communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

Specifications

Color

Off White

No. of Module Spaces

2

Material

PVC

Height (In.)

4.5

Height (mm)

114.3

Width (In.)

2.75

CE Compliant

NA

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376178

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0164

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1636

Resources

Installation-Instructions

Faceplates-for-use-with-Avaya-Communication-Modules

US English

Catalog Cut Sheets

Snap-On-Faceplates-for-SYSTIMAX*-Communication-Modules--T70L2IW-

US English

Part Drawings

Vertical-Snap-on-Faceplates-for-SYSTIMAX*-Communication-Modules--T70LV2-

US English

Part Drawings

Vertical Snap-on Faceplates for SYSTIMAX* Communication Modules

US English

Line Cards

Surface Raceway Line Card

US English

Related Products