obsolete

T70LV4EI

Snap-On Competitor Module Faceplate

Snap-on vertical communication faceplate designed to accept four SYSTIMAX communication modules. For use with PANDUIT surface raceway systems. Electric Ivory.

Specifications

Sub Brand

SYSTIMAX

Color

Electric Ivory

Material

PVC

CE Compliant

No

Application

Low Voltage

Faceplate Size

Single Gang

Length (In.)

2.75

Length (mm)

69.8

Module Type

Systimax

Number of Ports

4

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376181

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0142

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1418

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Vertical Snap-on Faceplates for Avaya/Commscope

US English

Part Drawings

Vertical-Snap-on-Faceplates-for-Avaya/Commscope--T70LV4-

US English

Related Products