T70LV4IW

Snap-On Faceplates for SYSTIMAX Modules

Snap-on vertical communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

Specifications

Color

Off White

No. of Module Spaces

4

Material

PVC

Height (In.)

4.5

Height (mm)

114.3

Width (In.)

2.75

CE Compliant

No

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

No. of Module Inserts

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376182

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0132

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1325

Resources

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Snap-On-Faceplates-for-SYSTIMAX*-Communication-Modules--T70L2IW-

US English

Part Drawings

Vertical Snap-on Faceplates for Avaya/Commscope

US English

Installation-Instructions

Faceplates-for-use-with-Avaya-Communication-Modules

US English

Part Drawings

Vertical-Snap-on-Faceplates-for-Avaya/Commscope--T70LV4-

US English

Related Products