T70N4IW

Snap-On Faceplates for Nordx/CDT Modules

Snap-on horizontal communication faceplate designed to accept four Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

Specifications

Color

Off White

No. of Module Spaces

4

Material

PVC

Height (In.)

4.50

Height (mm)

114.3

Width (In.)

2.75

CE Compliant

NA

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

No. of Module Inserts

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Snap-On-Faceplates-for-Nordx/CDT*-Communication-Modules--T70N2-

US English

Part Drawings

Horizontal-Snap-on-Faceplates-for-Nordx/CDT--T70N4-

US English

Part Drawings

Horizontal Snap-on Faceplates for Nordx/CDT

US English

Related Products