T70PIAL3IW

Snap-On Competitor Module Faceplate

Three gang faceplate for mounting PIAL Type J outlets

Specifications

Sub Brand

NA

Color

Off-White

Application

Power Rated

Faceplate Size

Single Gang

Length (In.)

2.75

Length (mm)

69.8

Material

PVC

Module Type

PIAL

Number of Ports

3

Overall Height (In.)

114.3

Overall Height (mm)

114.3

Surface Treatment

Untreated

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331891

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0172

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1721

Resources

Installation-Instructions

US English

Line Cards

Surface Raceway Line Card

US English

Related Products