Snap-on single gang blank cover faceplate. No additional mounting hardware required, White.
Product Type | Blank Cover Faceplate |
Color | White |
Gang Opening Type | Single Gang |
Sub Brand | Pan-Way® |
Material | PVC |
Standards Met | CSA Certified; RoHS Compliant |
Number of Ports | 0 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498384017 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part-Drawing-PDF - T70PN-200 | English | |
Part Drawings | Part Drawing - DWG - T70PN_37876-03 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |