obsolete

TG86LH4IW

Snap-On Sloped Mini-Com Faceplate

Designed for use with TG86 Raceway. Accepts 4 Mini-Com® UK Connectors CM6C (S)

Specifications

Overall Height (In.)

114.3

Overall Height (mm)

114.3

Application

Low Voltage

CE Marking

Yes

Faceplate Size

Single Gang

Length (In.)

4.5

Length (mm)

114.3

Module Type

Mini-Com

Number of Ports

4

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498379489

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0172

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1717

Resources

Line Cards

Surface Raceway Line Card

US English

Related Products