UIT70FH4IG

Snap-On Ultimate ID Sloped Communication Faceplate

Mini Com Ultimate ID Snap-On horizontal sloped faceplate accepts four Mini-ComĀ® Modules. International Gray

Specifications

Sub Brand

Mini-Com

Color

International Gray

Faceplate Size

Single Gang

Application

Low Voltage

Material

PVC

CE Compliant

No

Length (In.)

4.50

Length (mm)

114.3

Module Type

Mini-Com

Number of Ports

4

Overall Height (In.)

69.8

Overall Height (mm)

69.8

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385981

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation-Instructions

US English

Line Cards

Surface Raceway Line Card

US English

Related Products