UIT70FV2WH

Ultimate ID Vertical Sloped Mini-Com Module Faceplate

Single gang, vertical sloped communication snap-on faceplate accepts up to two Mini-ComĀ® Modules, White.

Specifications

CSA Certified

Yes

Color

White

Faceplate Size

Single Gang

No. of Module Spaces

2

Application

Low Voltage

Material

PVC

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

4.50

Height (mm)

114.3

Length (In.)

2.75

Length (mm)

70.0

No. of Module Inserts

2

Width (In.)

0.83

Width (mm)

15.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1604

Resources

Installation-Instructions

US English

Line Cards

Surface Raceway Line Card

US English

Related Products