WPS-20

Stainless Steel 106 Duplex Faceplate

Stainless steel single gang 106 duplex screw-on faceplate. Covers one NEMA standard 106 duplex electrical outlet or one standard 106 communication module frame.

Specifications

Color

Stainless Steel

Faceplate Size

Single Gang

Material

Stainless Steel

Height (In.)

4.50

Height (mm)

114.3

Length (In.)

2.75

Length (mm)

69.8

Width (In.)

0.25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498325459

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0168

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1679

Resources

Part Drawings

Stainless Steel Single Gang Duplex Faceplates

US English

Installation-Instructions

Surface-Raceway-with-faceplates-and-junctions-boxes

US English

Part Drawings

Stainless-Steel-Single-Gang-Duplex-Faceplates

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Stainless-Steel-Faceplates--WPS-20,-WPS-202-

US English

Related Products