WPS-202

Stainless Steel 106 Duplex Faceplate

Stainless steel double gang 106 duplex screw-on faceplate. Covers two NEMA standard 106 duplex electrical outlets or two standard 106 communication module frames.

Specifications

Color

Stainless Steel

Faceplate Size

Double Gang

Material

Stainless Steel

Height (In.)

4.50

Height (mm)

114.3

CE Compliant

NA

Length (In.)

2.75

Length (mm)

69.8

Width (In.)

0.25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498325456

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0170

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1700

Resources

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Stainless-Steel-Faceplates--WPS-20,-WPS-202-

US English

Installation-Instructions

Surface-Raceway-with-faceplates-and-junctions-boxes

US English

Part Drawings

Stainless-Steel-Double-Gang-Duplex-Faceplates

US English

Part Drawings

Stainless Steel Double Gang Duplex Faceplates

US English

Related Products