12 mm hex nut and 12mm lock washer for use in attaching trapeze brackets to threaded rod.
Product Type | Lockwasher |
Sub Brand | Wyr-Grid® |
Color | Silver |
Finish/Coating | Zinc-Plated |
Application | Attaching trapeze brackets to threaded rod |
UPC | 07498333306 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0522 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Part Drawings - PDF - HNLW12M | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |