The pre-galvanized metal divider wall in gray is 2.0" (50 mm) high. It is used to provide cable separation on the Wyr-Grid® overhead cable tray routing system's pathway sections. It is designed to help route and manage copper, fiber optic, or power cables. The divider comes in standard packages of one with two 63" (3200.4mm) divider walls.
Product Type | Cable Tray Divider Wall |
Sub Brand | Wyr-Grid® |
Color | Gray |
Overall Length (In.) | 126 |
Overall Length (mm) | 3200.4 |
UPC | 07498369396 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | 2" x 63" Long Wyr-Grid Notched Divider Wall - WGDW2PG | English | |
Installation Documents | Wyr-Grid Divider Walls: RW300 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |