Electro zinc plated Wyr-Grid® 2" (50mm) high Snap-On Intersection Bend Radius Control provides 3" (76mm) bend radius control and can be installed without cutting or fabrication at tees, crosses, and right angle intersections.
Product Type | Intersection Bend Radius Control |
Sub Brand | Wyr-Grid® |
Color | Silver |
Material | Steel |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63 |
Overall Width (In.) | 8.25 |
Overall Width (mm) | 210 |
UPC | 61305617347 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1712 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC***) | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC2***) DWG | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC2***) DXF | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC***) Part Drawing 14D420BF-DC | English | |
Installation Documents | Wyr-Grid Intersection Bend Radius Control V00029KN | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English |