The Wyr-Grid® Intersection Bend Radius Control is a snap-on installation used in cable routing systems. It provides a 4 inch (101.6mm) bend radius, protects cables, and can be installed without cutting at tees, crosses, and right-angle intersections. It is 4.5 inches H x 8.25 W (114mm x 210mm).
Product Type | Intersection Bend Radius Control |
Sub Brand | Wyr-Grid® |
Color | Black |
Finish/Coating | Black Powder-Coated |
Material | Steel |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114 |
Overall Width (In.) | 8.25 |
Overall Width (mm) | 210 |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
UPC | 61305617345 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1712 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC4***) DWG | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC4***) DXF | English | |
Part Drawings | Wyr-Grid Intersection Bend Radius (WGIBRC***) Part Drawing 14D420BF-DC | English | |
Installation Documents | Wyr-Grid Intersection Bend Radius Control V00029KN | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English |