WGIBRC4EZ

Intersection Bend Radius Control

Electro zinc plated Wyr-Grid® 4" (50mm) high Snap-On Intersection Bend Radius Control provides 3" (76mm) bend radius control and can be installed without cutting or fabrication at tees, crosses, and right angle intersections.

Specifications

Overall Height (In.)

4.5

Overall Height (mm)

114

Overall Width (In.)

8.25

Overall Width (mm)

210

Material

Steel

Color

Silver

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617348

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1712

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Case Studies

Joliet Catholic Academy: CPCS51-WW--ENG

US English

Videos

Upside Down Wire Mesh Cable Tray Benefits

US English

Part Drawings

Wyr-Grid Intersection Bend Radius (WGIBRC***)

US English

Part Drawings

Wyr-Grid Intersection Bend Radius (WGIBRC4***) DWG

US English

Part Drawings

Wyr-Grid Intersection Bend Radius (WGIBRC4***) DXF

US English

Installation Documents

Wyr-Grid Intersection Bend Radius Control V00029KN

US English

Related Products