The Wyr-Grid® electro zinc-plated, snap-on intersection bend radius control in silver is 2.0" (50 mm) high. It provides 3.0" (76 mm) of bend radius control and can be installed without cutting or fabrication at tees, crosses, or right angle intersections. It comes in standard packages of one.
Product Type | Intersection Bend Radius Control |
Sub Brand | Wyr-Grid® |
Color | Silver |
Material | Steel |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Length (In.) | 8.2 |
Overall Length (mm) | 208.3 |
Overall Width (In.) | 8.2 |
Overall Width (mm) | 208.3 |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
UPC | 07498353248 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1712 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 2" BRC | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |