The Wyr-Grid® electro zinc-plated, snap-on sidewall in silver is 6.0" (152 mm) high. It can be attached anywhere along the pathway to retain cables. It comes in standard packages of one.
Product Type | Sidewall Waterfall |
Sub Brand | Wyr-Grid® |
Color | Silver |
Material | Steel |
Mount Method | Snap-On |
Overall Height (In.) | 8.9 |
Overall Height (mm) | 226.1 |
Overall Length (In.) | 1.2 |
Overall Length (mm) | 30.5 |
Overall Width (In.) | 3.71 |
Overall Width (mm) | 94.2 |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
UPC | 07498387882 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0090 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.3605 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install a Wyr-Grid Snap-On Sidewall | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 6" Sidewall: 12D344BN-DC | English | |
Part Drawings | WGSW6BL Wyr-Grid 6" Snap-On Sidewalls | English | |
Part Drawings | WGSW6BL Wyr-Grid 6" Snap-On Sidewalls | English | |
Installation Documents | Wyr-Grid Sidewall for Use with Wyr-Grid Cable Routing System: RW293 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |