Product Type | Replacement Cutting Die |
Sub Brand | Wyr-Grid® |
For Use With | Automatic Cutting Tool |
Standards Met | RoHS Compliant |
Application | Used as a Replacement Cutting Die for the Automatic Cutting Tool. |
UPC | 07498333159 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2856 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGCD - 1 Wyr-Grid Replacement Cutting Die Part Drawing 02731NAB-DC | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Manuals | Wyr-Grid Cutting Die Replacement Instructions: PA26913A01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |