WGCT-A/E

Battery powered cutting tool

Battery powered cutting tool for cutting Wyr-Grid® Cable Trays, 2 – 18 volt lithium-ion batteries, and 230VAC, 50Hz charger included.

Specifications

Product Type

Battery powered cutting tool

Overall Length (In.)

12

Overall Length (mm)

306

Overall Width (In.)

4.4

Overall Width (mm)

112

Part Features

Narrow cutting head for access to closely spaced wires, Flush cutting design, Small light weight, ergonomic shape

Weight (Kg)

1.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Wyr-Grid

Packaging Details

UPC

07498392092

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9167

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Wyr-Grid Automatic Cutting Tool: CG26809B01

US English

Installation Documents

Wyr-Grid Automatic Cutting Tool: PA26810A01

US English

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Brochures

Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Videos

Upside Down Wire Mesh Cable Tray Benefits

US English

Related Products