Straight splice connector with clips in black joins two 24"(610 mm) or 30" (762 mm) wide Wyr-Grid® Pathways together. A bonded connection is possible with the black powder coated splice. In order to make the connection, the powder coat must be properly removed from the pathway surfaces that contact the zinc-plated clip on the back side of the splice. The package contains four components needed to join two pathway sections. Each package contains one straight splice connector.
Application | Joins Two 24"(610 mm) or 30" (762 mm) wide Wyr-Grid® Pathways together |
Color | Black |
Finish/Coating | Black Powder-Coated |
For Use With | 24"(610 mm) or 30" (762 mm) Wide Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 10 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Length (In.) | 4.62 |
Overall Length (mm) | 117.3 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
Sub Brand | Wyr-Grid® |
Product Type | Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498304108 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0207 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2072 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGESPL2430** Wyr-Grid Splice w/ Clip 24" and 30" Wide | English | |
Installation Documents | WGESPL** & WGESPL2430** Wyr-Grid Splice w/ Clip Installation Instructions | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |