globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Straight splice connector with clips joins two 24" (610 mm) or 30" (762 mm) wide Wyr-Grid® Pathways together. The electro zinc splice provides a completely bonded connection when installed on the electro zinc pathway, ensuring electrical continuity between sections. The package contains four components needed to join two pathway sections. Each package contains one straight splice connector.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application Joins two 24"(610 mm) or 30" (762 mm) wide Wyr-Grid® Pathways together
Color Silver
Finish/Coating Electro Zinc
For Use With Joins two 24"(610 mm) or 30" (762 mm) wide Wyr-Grid® Pathways together
Material Steel
Number of Pieces 10
Overall Height (In.) 2
Overall Height (mm) 50.8
Overall Length (In.) 4.62
Overall Length (mm) 117.3
Overall Width (In.) 0.72
Overall Width (mm) 18.3
Sub Brand Wyr-Grid®
Product Type Splice Connector
Standards Met RoHS Compliant

Packaging Detail

UPC 07498304109
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0207
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2072
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}