Straight splice connector with clips in silver joins two 8" (204 mm), 12" (305 mm), or 18" (457 mm) wide Wyr-Grid® Pathways together. The electro zinc splice provides a completely bonded connection when installed on the electro zinc pathway, ensuring electrical continuity between sections. The package contains two components needed to join two pathway sections. Each package contains one straight splice connector.
Application | Joins Two 8" (204 mm), 12" (305 mm), or 18" (457 mm) Wide Wyr-Grid® Pathways together |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | 8" (204 mm), 12" (305 mm), or 18" (457 mm) Wide Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 8 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Length (In.) | 4.62 |
Overall Length (mm) | 117.3 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
Sub Brand | Wyr-Grid® |
Product Type | Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498396083 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0104 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1041 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install a Wyr-Grid Side Splice | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGESPL** Wyr-Grid Splice w/ Clip | English | |
Installation Documents | WGESPL** & WGESPL2430** Wyr-Grid Splice w/ Clip Installation Instructions | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |